WTR-A 160/3
Castanhas de troca rápida
ID 1556816
Standard chuck jaws
Product features:
Product features:
- Top jaw blank
- Quick-change jaw
- Suitable for: TANDEM BWA vise size 160
- Dimensions: 72 x 56,8 x 33 mm
- Material: 16MnCr5
- Weight: 1 kg
Información técnica
| Width [mm] | 56.8 |
|---|---|
| Height [mm] | 33.0 |
| Material | 16MnCr5 |
| Suitable for | 160 |
| Weight [kg] | 1.0 |
Scope of delivery
Quick-change jaw