arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Changez la sélection du pays pour voir les informations sur les produits, les services et les interlocuteurs pertinents pour votre localisation.
MPG-plus

MPG-plus

Pinces pour petites pièces
Pince parallèle à 2 doigts pour petites pièces avec guidage à billes

Advantages – Your benefits

  • Cross roller guidance
    for precise gripping through due to a scope-free base jaw guidance
  • Base jaws guided on double roller bearings
    ensuring low friction and smoothly running
  • Optimized basic load rating
    suitable for using long gripper fingers
  • Drive concept oval piston
    for maximum gripping forces
  • Monitoring with electronic magnetic switches
    for a maximized process reliability
  • Mounting from two sides in four screw directions
    for universal and flexible gripper assembly
  • Air supply via hose-free direct connection or screw connections
    for flexible pressure supply in all automated systems
  • Compact dimensions
    for minimal interfering contours in handling
  • NEW: food-grade lubrication
    as a solution for an easy entry into medical technology, lab automation, pharmaceutical and food industry

Options and special information

  • Gripping force maintenance version AS/IS
    The mechanical gripping force maintenance version ensures minimum gripping force even in the event of a pressure drop. In the AS/S version this acts as a closing force, in the IS version as an opening force.
  • Optional adapter plates
    allows frontal mounting of the gripper
  • Precision version P
    for the highest accuracy
  • Version FPS for flexible position sensor
    This version is prepared for the use with the flexible position sensor FPS, and allows monitoring of several gripping positions.
  • protective cover version HUE
    Fully protects the gripper against external influences
  • Food-grade lubrication
    The product contains food-compliant lubricants as standard. The requirements of EN 1672-2:2020 are not fully met. The relevant NSF certificates are available at https://info.nsf.org/USDA/Listings.asp using the lubricant information in the operating manual.