PWG-S
Angular gripper
Ce produit fait partie de la gamme Classic de SCHUNK.
En savoir plus et nous contacter ici.
Produits alternatifs :
robust 2-finger angular gripper with spring-supported gripping force maintenance
Description
Advantages – Your benefits
- Spring-supported gripping force maintenance for O.D. gripping
holds the workpiece in case of pressure drop, always integrated - Proximity switch mounted directly without additional brackets
eliminating unnecessary interfering contours - Minimum gripper dimensions at a maximum gripping force
thus achieves an excellent compact performance - Robust gripper design
for a versatile field of applications - Kinematics
for high power transmission and synchronized gripping
Options and special information
- Reduced opening angle available on request.