arrow calendar cartcheck checkmark close configure contact cube danger download external_link facebook globeimage info instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus refresh rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
BSA

BSA

Jaw turning fixture
The jaw turning fixture is suitable for turning out all soft or heat-treated chuck jaws on manual and power lathe chucks, and for grinding out hardened chuck jaws on manual and power lathe chucks. The adjusting range can be adjusted by using a scroll.
Large clamping ranges can be covered using the chuck jaw turning fixture. The heavy version BSA is mainly used for power lathe chucks, and is suitable for high clamping forces up to 75 kN.
3 results
119110
135.0 mm
225.0 mm
119111
184.0 mm
288.0 mm
119112
256.0 mm
384.0 mm