arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Modifica la selezione del Paese per visualizzare le informazioni su prodotti, servizi e persone di contatto pertinenti per la tua sede.
Moduli usati come interfaccia del pezzo

Modules used as workpiece interface

Clamping modules
Clamping modules or compensation modules used as an interface to the workpiece. The clamping modules can be actuated pneumatically or manually. The compensation modules serve to compensate for fine height differences.

Advantages – Your benefits

  • Compensation of height differences up to 11 mm
    Customized adjustment to the respective clamping task
  • Scope-free pin centering between components
    High repeat accuracy of < 0.005 mm
  • Intelligent clamping connection between the stacking modules
    For simple and quick operation
  • High pull-down forces
    Up to 15 kN for high cutting parameters and greater production efficiency
  • Turbo integrated by default
    Pull-down force increased up to 300% for optimal utilization of the machine's performance, hence high efficiency.
  • Form-fit, self-retained locking
    Full pull-down force is maintained even in the event of a pressure drop
  • Corrosion-free stainless steel design
    Long life time and maximum process reliability

Options and special information

  • WDP-5X-DSM 99-70
    Pneumatically actuated direct clamping module with high pull-down forces. The workpiece is clamped via spring force in a self-locking and form-fit fashion.
  • WDP-5X-DSM 99-70-M
    Manually actuated direct clamping module with a high pull-down force. The workpiece direct clamping takes place via a rotary movement of an actuating screw, is form-fit and self-locking.
  • WDP-5X-ASM 99-70-Ø36
    Pneumatically actuated compensation module with a high holding force. The compensation module can freely compensate for height differences of up to 11 mm. The workpiece is clamped via spring force in a self-locking and form-fit fashion.