PEB 50-34-16
标准磁力夹持技术的附件
ID 1315227
Accessories for standard magnetic clamping technology
Product features:
Product features:
- 16-way pole block
- Dimensions: 230 x 230 x 34 mm
- Pole thread: M8
- Weight: 11 kg
Specifiche tecniche
| Length [mm] | 230.0 |
|---|---|
| Width [mm] | 230.0 |
| Height [mm] | 34.0 |
| Weight [kg] | 11.0 |
Scope of delivery
Pole block, fastening screws