KMWB-SM 210
Full grip jaws made of steel
ID 132701
KMWB-SM 210, Full grip jaws made of steel
Product features:
Product features:
- Serration: 1.5 mm x 60°
- Groove width: 14 mm
- Delivery unit: 1 set = 3 pieces
- Discover other full grip jaws, available in aluminum or steel. Click "Tools" and use our chuck jaw quickfinder.
- Would you like to customize the delivery quantity (two, three, four, six pieces)? Click "Configure individual chuck jaws".
技术细节
| Product group | Full grip jaws made of steel |
|---|---|
| Serration | 1.5 mm x 60° |
| Slot width N [mm] | 14.0 |
| Width B [mm] | 140.0 |
| Width B1 [mm] | 35.0 |
| Height H [mm] | 60.0 |
| Height H2 [mm] | 50.0 |
| Length L [mm] | 70.0 |
| Hole spacing a [mm] | 30.0 |
| Hole spacing b [mm] | 25.0 |
| Screws | M12 |
| Material | Steel 16MnCr5 suitable for case hardening |
| m/set [kg] | 8.8 |