arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
LOG

LOG

Garra de furo interno
Garra leve em poliamida muito resistente com sistema de diafragma fechado

Advantages – Your benefits

  • Low weight
    allows high dynamics in the application
  • Closed membrane system and internal stop
    protect the expansion membrane against damage
  • Short delivery time
    for customized measurements
  • Long service life
    enables long-lasting economical use
  • Air supply via hose-free direct connection or screw connections
    for flexible pressure supply in all automated systems

Options and special information

  • Additional sizes and customized designs are available upon request
  • Food-grade lubrication
    The product contains food-compliant lubricants as standard. The requirements of EN 1672-2:2020 are not fully met. The relevant NSF certificates are available at https://info.nsf.org/USDA/Listings.asp using the lubricant information in the operating manual.