arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
更改地区选项,查看您所在区域可供应的产品、服务和联系人的相关信息。
ER 筒夹

ER collet chucks

ER collet chucks
The ER collet chuck is suitable for clamping tools with cylindrical shanks in collets in accordance with DIN ISO 15488-B. Due to the large and flexible clamping range of the collets, various shank tolerances can be clamped.
The clamping nut is included in the scope of delivery.
The Dual Contact ER collet chucks variant with simultaneous taper and flat work surface closes the interface-related gap between tool flange and the end face of the machine spindle in machines with a flat work surface interface.
1389047
CAT 40 
-
101,6 mm / 4.0" 
23005052
HSK-A 40 
-
80 mm / 3.1" 
263358
HSK-A 63 
-
75 mm / 3.0" 
23002078
HSK-E 40 
-
60 mm / 2.4" 
1357889
HSK-F 63 
-
75 mm / 3.0" 
1357897
HSK-F 63 
-
100 mm / 3.9" 
263430
JIS-BT 30 
-
60 mm / 2.4" 
263431
JIS-BT 30 
-
100 mm / 3.9" 
1415580
BT-DC 30 
-
60 mm / 2.4" 
1419318
BT-DC 30 
-
100 mm / 3.9"