arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
Tours de serrage avec dispositifs de serrage

Tours de serrage avec dispositifs de serrage

Tours de serrage avec dispositifs de serrage
Cubes de serrage pré-configurés avec dispositif de serrage conformément aux normes.

Advantages – Your benefits

  • Preconfigured tombstones
    Ready for immediate use
  • Stable hollow body design
    High rigidity and excellent vibration damping
  • Rectangularity to base plate of 0.01 mm to 200 mm
    High base accuracy, no additional surface grinding of tombstone necessary
  • Standardized pallet sizes
    Suitable for all common machining plates 400 x 400 mm and 500 x 500 mm
  • Two interfaces integrated as standard for positioning on the machine table
    Quick and easy adaptation to machine tools according to DIN 55 201 and JIS 6337-1980

Options and special information

  • Already configured tombstones
    SCHUNK tombstones with clamping devices are fully configured, standard clamping solutions. Whether you need tombstones with reinforced KONTEC KSG machine vise, KONTEC KSC-F single-acting vise, KONTEC KSC-D double-acting vise, KONTEC KSM2 clamping rail or with spring-actuated TANDEM KSF3 clamping force blocks – you'll find we have the right standard tombstone for your particular application.