Clamping pallets empty for NSE mikro
Clamping pallets without clamping devices
Empty clamping pallets for placing on the VERO-S clamping stations and for customized design with clamping devices.
Popis
Advantages – Your benefits
- Positioning via short taper
Very easy joining process at a repeat accuracy of < 0.005 mm - One consistent clamping pin size for all NSE mikro modules
No danger of confusion or incorrect operation
Options and special information
- Empty clamping pallets are used for customized rework and for attachment of customized clamping solutions. These are available as blank clamping pallets.