BSA 10
Backen-Ausdrehvorrichtung
ID 119110
BSA 10, ジョー回転治具 重厚型設計
- 内径 I: 135 mm
- 外径 A: 225 mm
Technical details
| Inner diameter I [mm] | 135.0 |
|---|---|
| Outer diameter A [mm] | 225.0 |
| Max. clamping force [kN] | 45.0 |
| Min. adjustment position [mm] | 229.0 |
| Max. adjustment position [mm] | 305.0 |
| Min. adjustment position [mm] | 81.0 |
| Max. adjustment position [mm] | 157.0 |
| Weight [kg] | 7.0 |