arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GWU-M 100-25 Illustration similar

GWU-M 100-25

Accessories for the manual clamping systems standard

ID 1559885

Delivery time on request
Accessories for the manual clamping systems standard

Product features:
  • Workpiece supports – width 100 mm
  • For placing of workpieces
Technical data:
  • Width: 100 mm
  • Height: 25 mm
Breite [mm] 100.0
Höhe [mm] 25.0

Lieferumfang
1 Satz Werkstückunterlagen