arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
更改地区选项,查看您所在区域可供应的产品、服务和联系人的相关信息。
MCM Flex 300 Illustration similar

MCM Flex 300

Fixture membrane

ID 1664782

Fixture membrane standard

Product features:
  • Soft fixture membrane
  • For clamping of deformation-sensitive and thin-walled workpieces
  • Suitable for: ROTA MEM 300
Technical data:
  • Dimensions: Ø300 x 47.5 mm
  • Max. expansion in diameter: 2.2 mm
  • Opening stroke in diameter: 1.3 mm
  • Residual stroke in diameter: 0.9 mm
  • Weight: 5.5 kg
Max. expansion in diameter [mm] 2.2
Opening stroke in diameter [mm] 1.3
Residual stroke in diameter [mm] 0.9
Weight [kg] 5.5

标配范围
薄膜夹具、紧固螺钉