arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SP 400-2 Abbildung ähnlich

SP 400-2

Spanneinsätze

ID 194109

Low stock
SP 400-2, Spanneinsätze
  • Höhe H: 12 mm
  • Länge L: 34.5 mm
  • Breite B: 30 mm
  • Gewinde G: M8
Höhe H [mm] 12.0
Länge L [mm] 34.5
Breite B [mm] 30.0
Gewinde G M8