arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGP-1 192-130-22

SGP-1 192-130-22

Swivel plates

ID 430802

Low stock
System jaws, standard

Product features:
  • Pendulum plate, movable
  • Interface 1: W-38
  • Suitable for: KSG 125
Technical data:
  • Dimensions: 192 x 130 x 22 mm
  • Weight: 3.9 kg
Breite [mm] 192.0
Tiefe [mm] 130.0
Höhe [mm] 22.0
Gebinde Stück
Gewicht [kg] 3.9

Lieferumfang
Systembacke, Befestigungsschrauben; ohne 6fach-Wendebacken