arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KA BG08-L 3P-0500-PNP 類似のイラスト

KA BG08-L 3P-0500-PNP

ケーブル

ID 301623

In stock
接続ケーブル, プラグイン接続のサイズ: M8, ストレートソケット

  • 切り換え時間: PNP
  • 接続: M8
  • 芯線数: 3
  • ケーブル長: 5 m
  • 最大電流: 3 A
Connection sensor side Straight socket
Thread sensor sided M8
Angled connector, sensor side [°] 0
Connector control cabinet side open wire strands
Angle control cabinet sided [°] 0
Cable length [m] 5.0
Number of wires 3.0
Wire cross section [mm²] 0.25
Weight [kg] 0.18
Max. current per wire [A] 3.0
Max. current [A] 3.0