arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
KA WLN0804-LK-01000-A Illustration similar

KA WLN0804-LK-01000-A

cable

ID 307766

Availability on demand
Connection cables, Plug-in connection size: M8, Angled socket

  • Connection: M8
  • Number of wires: 4
  • Cable length: 10 m
  • Max. current: 4 A
Connection sensor side Angled socket
Thread sensor sided M8
Angled connector, sensor side [°] 90
Connector control cabinet side open wire strands
Angle control cabinet sided [°] 0
Cable length [m] 10
Number of wires 4
Wire cross section [mm²] 0.34
Max. current per wire [A] 4
Max. current [A] 4
Version angular PNP yes