TRIBOS-R SRE 67
Reduction insert
ID 201922
TRIBOS-R SRE 67, Reduction insert
- For clamping diameter: Ø32, Ø1 1/4"
- Length L1: 45 mm
Technical details
| For clamping diameter | Ø32, Ø1 1/4" |
|---|---|
| D2 [mm] | 67.0 |
| L1 [mm] | 45.0 |
| Weight [kg] | 0.212 |