TRIBOS-S SRE SO 13
Reduction Insert open on the side
ID 206082
TRIBOS-S SRE SO 13, Reduction Insert open on the side
- For clamping diameter: Ø8, Ø5/16"
- Length L1: 35 mm
Technical details
For clamping diameter | Ø8, Ø5/16" |
---|---|
D2 [mm] | 13 |
L1 [mm] | 35 |
Weight [kg] | 0.35 |