TENDO RLA HSK-C 40 Ø8x60
Hydraulic expansion toolholder
ID 205952
This product has been discontinued and is no longer available.
TENDO RLA HSK-C 40 Ø8x60, Toolholders
- Hydraulic expansion toolholder
- Series: TENDO RLA
- Toolholder interface: HSK-C 40
- Clamping diameter: 8 mm
- Projecting length: 60 mm
- Run-out accuracy: < 0.003 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 23 Nm
Technical details
| Technology | Hydraulic expansion toolholder |
|---|---|
| Series | TENDO RLA |
| Toolholder interface | HSK-C 40 |
| Toolholder standard | DIN ISO 12164-1 |
| Clamping diameter D1 | 8 mm |
| D2 [mm] | 28.0 |
| D6 [mm] | 24.0 |
| Projecting length L1 [mm]/[inch] | 60 mm / 2.4" |
| L2 [mm] | 35.6 |
| L3 [mm] | 10.0 |
| L4 [mm] | 30.0 |
| Min. torque [Nm] | 23.0 |
| Weight [kg] | 0.4 |
| Coolant-proof | yes |
| Standard length | yes |
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data carriers
Bore for data carrier as an option
Toolholder changes
For manual toolholder exchange
Length-setting screw
With adjustment screw for radial length adjustment for micron-accurate tool-presetting
Scope of delivery
Including hexagon socket wrench for TENDO RLA, without actuation key
Individual
Additional sizes and customized designs are available upon request