arrow calendarnullcartcheck checkmark close contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menupin play rss searchshaft success twitter userwarning wechat xing youku youtube
Change the country selection to see information on the products, services and contact persons that are relevant for your location.

Spring plate pull-down jaw

GFB

Digital services forGFB

Matching with the product GFB, we offer various digital services – the perfect complement for maximum efficiency, planning and process reliability.

7 Products found

GFB 65-23-8

GFB 65-23-8

ID 430190
Ready for shipment from 11 working days
  • Width  65 mm
  • Depth  8 mm
  • Height  23 mm
  • Bundle  piece
  • Weight  0.05 kg
GFB 80-24-9

GFB 80-24-9

ID 432736
Ready for shipment from 11 working days
  • Width  80 mm
  • Depth  9 mm
  • Height  24.3 mm
  • Bundle  piece
  • Weight  0.08 kg
GFB 100-34-10

GFB 100-34-10

ID 430191
Ready for shipment from 11 working days
  • Width  100 mm
  • Depth  10 mm
  • Height  34 mm
  • Bundle  piece
  • Weight  0.16 kg
GFB 125-35-10

GFB 125-35-10

ID 432498
Ready for shipment from 11 working days
  • Width  125 mm
  • Depth  10 mm
  • Height  35 mm
  • Bundle  piece
  • Weight  0.17 kg
GFB 125-39-10

GFB 125-39-10

ID 430192
Ready for shipment from 11 working days
  • Width  125 mm
  • Depth  10 mm
  • Height  39 mm
  • Bundle  piece
  • Weight  0.19 kg
GFB 160-45-12

GFB 160-45-12

ID 432629
Ready for shipment from 11 working days
  • Width  160 mm
  • Depth  12 mm
  • Height  45 mm
  • Bundle  piece
  • Weight  0.26 kg
GFB 160-49-12

GFB 160-49-12

ID 430266
Ready for shipment from 11 working days
  • Width  160 mm
  • Depth  12 mm
  • Height  49 mm
  • Bundle  piece
  • Weight  0.28 kg