arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
BFS-SC M18-40 Illustration similar

BFS-SC M18-40

Stabilizers

ID 1471463

Delivery time on request
Workpiece direct clamping system in standard version

Product features:
  • Screw mounting for telescopic clamping unit
  • Direct mounting of clamping balls via the screwed thread
Technical data:
  • Thread : M18
  • Screw length: 40 mm
  • Weight: 0.25 kg
Thread M18
Screw length [mm] 40.0
Weight [kg] 0.25

Scope of delivery
Clamping ball