arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
NSL mini 100-4

NSL mini 100-4

Clamping Stations

ID 435240

In stock
Clamping station standard

Product features:
  • 4-way NSE mini 90
  • Spring-loaded system - Pneumatically opening
  • Turbo function
Technical data:
  • Dimensions: 199 x 199,8 x 30 mm
  • Pull-down force: 2 kN
  • Pull-down force with turbo: 6 kN
  • Unlocking pressure: 6 bar
  • Weight: 7 kg
Length [mm] 199.0
Width [mm] 199.8
Pull-down force [kN] 2.0
Pull-down force with turbo [kN] 6.0
Unlocking pressure [bar] 6.0
Weight [kg] 7.0

Scope of delivery
Clamping station, operating manual; without clamping pins, without cylindrical clamps