SAT-AE-BR4 500-1000
Octangle Tombstones
ID 431169
Tombstone without clamping vises
Product features:
Product features:
- Octangle tombstone with precision-milled clamping surfaces and continuous 50 mm bore hole grid
- Bore hole grid with alpha-numeric labeling
- New version bore hole grid with hardened fitted bushings and thread inserts Ø12F7/M12
- Base Plate: 500 x 500 mm
- Tower dimensions: Irregular octagon 340 x 355 x 1000 mm
- Material: Cast iron EN-GJL-250
- Weight: 295 kg
Technical details
| Pallet size | 500 x 500 mm |
|---|---|
| Weight [kg] | 295.0 |
Scope of delivery
Tombstone, cover, shipping screws; without hole grid cover