FTD-Mini-45 SI-580-20
Force/torque sensor
This product is a legacy product.
Alternative products:
Force/torque sensor FT, Size: Mini45
- evaluation via: DAQ
- Measuring range Fx, Fy: ± 580 N
- Measuring range Fz: ± 1160 N
- Measuring range Mx, My: ± 20 Nm
- Measuring range Mz: ± 20 Nm
Technical details
| evaluation via | DAQ |
|---|---|
| Weight [kg] | 0.091 |
| Calibration | SI-580-20 |
| Measuring range Fx, Fy [N] | ± 580 |
| Measuring range Fz [N] | ± 1160 |
| Measuring range Mx, My [Nm] | ± 20 |
| Measuring range Mz [Nm] | ± 20 |
| Overload Fx, Fy [N] | ± 5100 |
| Overload Fz [N] | ± 10000 |
| Overload Mx, My [Nm] | ± 110 |
| Overload Mz [Nm] | ± 140 |
| Resonant Frequency Fx, Fy, Mz [Hz] | 5600.0 |
| Resonant Frequency Fz, Mx, My [Hz] | 5400.0 |
| Resolution Fx, Fy [N] | 0.25 |
| Resolution Fz [N] | 0.25 |
| Resolution Mx, My | 0.005 |
| Resolution Mz | 0.003 |
| Diameter D [mm] | 45.0 |
| Height Z [mm] | 15.7 |
| DAQ version | yes |
Please note that the dimensions, dead weight and resonance frequency of the IP protection versions differ from the basic version.
Dimensions and maximum loads
Dimensions and maximum loads
All forces and torques acting on the sensor must be within the specified measurement range.
Exceeding the measurement range will reduce the maximum number of load cycles and may lead to damage of the sensor. Please contact us if your application exceeds the measurement range.
产品系列的常规说明
恶劣环境条件
请注意:在恶劣环境条件(例如:冷却液区域、铸造和研磨粉尘)下使用可能大大缩短装置的使用寿命,我公司将不承担任何保修责任。但是,大部分情况下,我们可以找到解决方案。详细信息,请咨询我们。
搬运重量
是连接到法兰的总荷载重量。设计时,应注意允许的力和力矩。请注意,超过建议的搬运重量会缩短使用寿命。
测量精度
< 22 °C 时测量范围上限值的 1%
防溅水保护
可选 IP 60、65、68
外壳
铝和不锈钢
保修期
12 个月