WZS GZB-S Ø20 Ø6 BJ
Boquillas intermedias para portaherramientas para rectificado
ID 207588
WZS GZB-S Ø20 Ø6 BJ, Boquillas intermedias para portaherramientas para rectificado
- Con cierre de bayoneta
- Diámetro de sujeción: 6 mm
- Longitud: 59 mm
Technical details
| Technology | Intermediate sleeves for tool grinding toolholders |
|---|---|
| Series | WZS GZB-S Bayonet |
| Toolholder interface | WZS GZB-S Ø 20 Bajonett |
| Clamping diameter D1 | 6 mm |
| D2 [mm] | 20.0 |
| D3 [mm] | 22.0 |
| L2 [mm] | 50.0 |
| L3 [mm] | 3.0 |
| L10 [mm] | 5.0 |
| Weight [kg] | 0.1 |
Version
With bayonet locking
Individual
Additional sizes and customized designs are available upon request