arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
VBB2-5 1xIL-3x4P 1CH 图片仅供参考

VBB2-5 1xIL-3x4P 1CH

MAGNOS 附件

ID 1601412

标准接线箱

产品特性:
  • 模块化系统 KEH plus 的接线箱
  • 安装在 KEH plus 控制装置和电磁吸盘之间
  • 最多可控制三个电磁吸盘
  • 即插即用系统,易于安装
技术参数:
  • 尺寸: 253 x 217 x 93 mm
  • 控制装置连接: 1 x ILME male
  • 电磁吸盘连接: 3 x 4-PIN CIR 22 female
  • 通道数量: 1
  • 电缆长度: 5 m
  • 重量: 9 kg
Number of channels 1.0
Cable length [m] 5.0
Weight [kg] 9.0

Scope of delivery
Connection box, cable, plug, operating manual