SSH-D-1/2" 60-300
Accessoires de mandrins de tour standard
ID 1301281
Accessories lathe chucks standard
Product features:
Product features:
- Torque wrench
- For actuating manual SCHUNK lathe chucks
- Integrated ratchet function
- Square drive
- Suitable for: ROTA-S flex 700; ROTA-S plus 400, 400-102; ROTA-S plus 2.0 250, 250-62, 250-62/2, 315, 315-92, 315-92/2; ROTA-G 315-102
- Square connection: 1/2"
- Min. torque: 60 Nm
- Max. torque: 300 Nm
- Weight: 1.72 kg
Technical details
| Square connection | 1/2" |
|---|---|
| Length [mm] | 621.0 |
| Min. torque [Nm] | 60.0 |
| Max. torque [Nm] | 300.0 |
| Weight [kg] | 1.72 |