arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
WSF UGE 20 Vergelijkbare illustratie

WSF UGE 20

Hoekige freessnijder voor UGE 20

ID 100015

WSF UGE 20, Hoekige freessnijder voor UGE 20
  • Hoogte H: 60 mm
  • Diameter D: 16 mm
  • Materiaal: HSS
Hoogte H [mm] 60.0
Hoogte H1 [mm] 12.0
Diameter D [mm] 16.0
Diameter D1 [mm] 12.0
Materiaal HSS