WSF UGE 20
Angular milling cutter for UGE 20
ID 0100015-1
WSF UGE 20, Angular milling cutter for UGE 20
- Height H: 90 mm
- Diameter D: 14 mm
- Material: Carbide
Technical details
| Height H [mm] | 90.0 |
|---|---|
| Height H1 [mm] | 12.0 |
| Diameter D [mm] | 14.0 |
| Diameter D1 [mm] | 10.0 |
| Material | Hartmetall |