AZB OTT SK40 with internal thread
Conversion Kit (Retention Knob and Special T-nut)
ID 9150101
AZB OTT SK40 mit Innengewinde, Conversion Kit (Retention Knob and Special T-nut)
- Diameter: 25 mm
Technical details
D1 [mm] | 25 |
---|---|
D2 [mm] | 21.1 |
D3 [mm] | 17 |
L1 [mm] | 53 |
L2 [mm] | 25 |
L3 [mm] | 13.6 |
G1 | M16 |
G2 | M16 |
Weight [kg] | 0.079 |