arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ROTA NCD 255-86 A6-SV90°

ROTA NCD 255-86 A6-SV90°

3-jaw power chuck with through-hole

ID 832231

Standard power lathe chucks with through-hole

Product features:
  • 3-jaw wedge-bar chuck
  • Through-hole: 86 mm
  • Spindle holder: ISO 702-1 Nr. 6
  • Jaw interface: 1/16" x 90° Nut 21H7
Technical data:
  • Stroke per jaw: 5.7 mm
  • Piston stroke: 25 mm
  • Max. clamping force: 160 kN
  • Max. actuating force: 70 kN
  • Max. rotational speed: 5000 1/min
  • Weight: 39.3 kg
Spindle type ISO 702-1
Spindle size Nr. 6
Serration 1/16" x 90°
Max. rotational speed [1/min] 5000.0
Max. clamping force [kN] 160.0
Max. actuating force [kN] 70.0
Stroke/jaw [mm] 5.7
Piston stroke (H) [mm] 25.0
Moment of inertia [kgm²] 0.35
Weight [kg] 39.3