ROTA NCD 500-165 A11-SV90°
3-jaw power chuck with through-hole
ID 832261
This product is a legacy product.
Standard power lathe chucks with through-hole
Product features:
Product features:
- 3-jaw wedge-bar chuck
- Through-hole: 165 mm
- Spindle holder: ISO 702-1 Nr. 11
- Jaw interface: 3/32" x 90° Nut 25,5H7
- Stroke per jaw: 7.5 mm
- Piston stroke: 33 mm
- Max. clamping force: 240 kN
- Max. actuating force: 120 kN
- Max. rotational speed: 2800 1/min
- Weight: 232 kg
Technical details
| 主轴类型 | ISO 702-1 |
|---|---|
| 主轴尺寸 | Nr. 11 |
| 细齿 | 3/32" x 90° |
| 最大旋转速度 [1/min] | 2800.0 |
| 最大夹持力* [kN] | 240.0 |
| 最大启动力 [kN] | 120.0 |
| 行程/卡爪 [mm] | 7.5 |
| 活塞行程(H) [mm] | 33.0 |
| 惯性矩 [kgm²] | 8.24 |
| 重量 [kg] | 232.0 |
夹持力-RPM 图
夹持力-RPM 图
- X-axis:
- n [min-1]
- Y-axis:
- Fsp [kN]
- brown
-
SHB 400
- red
-
SWB 400
- yellow
-
SWB-AL 400
- green
-
所需的最小夹持力 Fspmin 33%