CELSIO HSK-A 100 Ø25x130
Heat shrinking toolholder
ID 26002389
CELSIO HSK-A 100 Ø25x130, Toolholders
- Heat shrinking toolholder
- Series: CELSIO
- Toolholder interface: HSK-A 100
- Clamping diameter: 25 mm
- Projecting length: 130 mm
- Run-out accuracy: ≤ 0.003 mm measured in the clamping bore (according to DIN 69882-8)
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 680 Nm
Technical details
| Technology | Heat shrinking toolholder |
|---|---|
| Series | CELSIO |
| Toolholder interface | HSK-A 100 |
| Toolholder standard | DIN ISO 12164-1 |
| Clamping diameter D1 | 25 mm |
| D2 [mm] | 53.0 |
| D6 [mm] | 44.0 |
| Projecting length L1 [mm]/[inch] | 130 mm / 5.1" |
| L2 [mm] | 58.0 |
| L3 [mm] | 10.0 |
| L4 [mm] | 101.0 |
| G | M16x1 |
| Min. torque [Nm] | 680.0 |
| Weight [kg] | 3.3 |
| Coolant-proof | yes |
回转精度
在夹持孔中测量值 ≤ 0.003 mm(根据 DIN 69882-8 标准)
平衡等级
转速为 25,000 RPM 时动平衡等级达到 G2.5 或 Umax < 1 gmm
刀具柄部质量
h6
RAM 数据采集器
符合 DIN 69873 规定的钻孔用于安装数据芯片
MQL (微量润滑)
如有需要,可提供 MQL (微量润滑)设计
刀柄更换
对于自动更换刀柄
长度调节螺钉
不带轴向长度调节螺钉
平衡螺钉
带螺纹,用于平衡螺钉
单独
可按照客户要求,提供其他尺寸和订制设计