arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
ER16 CAT50x2 1/2 Illustration similar

ER16 CAT50x2 1/2"

ER collet chucks

ID 1389138

ER16 CAT50x2 1/2", Toolholders
  • ER collet chucks
  • Series: ER collet chucks
  • Toolholder interface: CAT 50
  • Projecting length: 63.5 mm
  • Run-out accuracy: ≤ 0.008 mm at 2.5 x D
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
Scope of delivery: Includes clamping nut
Technology ER collet chucks
Series ER collet chucks
Toolholder interface CAT 50
Toolholder standard ASME B5.50
ER clamping size ER 16
Min. clamping diameter D1 [mm] 1
Max. clamping diameter D1 [mm] 10
D2 [mm] 28
D3 [mm] 28
Projecting length L1 [mm] 63.5
L4 [mm] 17.5
L5 [mm] 44.45
Weight [kg] 1.01

Run-out accuracy
≤ 0.008 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Data Carrier
Bore holes for data carriers according to DIN 69873

Toolholder changes
For automatic toolholder changes

Coolant supply
Coolant supply according to ASME B5.50
Bores for form AF are sealed for transport

Length adjustment screw
Without adjustment screw for axial length adjustment

Scope of delivery
Includes clamping nut

Individual
Additional sizes and customized designs are available upon request