TENDO P CAT30 Ø20x4"
ID 207052
- Hydraulic Expansion Toolholders
- Series: TENDO Platinum
- Toolholder interface: CAT 30
- Clamping diameter: 20 mm
- Projecting length: 101.6 mm
- Run-out accuracy: < 0.003 mm at 2.5 x D
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 330 Nm
Technical details
Technology | Hydraulic Expansion Toolholders |
---|---|
Series | TENDO Platinum |
Toolholder interface | CAT 30 |
Toolholder standard | ASME B5.50 |
Clamping diameter D1 | 20 mm |
D2 [mm] | 42 |
D3 [mm] | 44.45 |
D6 [mm] | 37.5 |
101,6 mm / 4.0" | |
L2 [mm] | 51 |
L3 [mm] | 10 |
L4 [mm] | 48.5 |
L5 [mm] | 82.55 |
G | M8x1 |
Min. torque [Nm] | 330 |
Weight [kg] | 0.8 |
Run-out accuracy
< 0.003 mm at 2.5 x D
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves
Data Carrier
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply according to ASME B5.50
Bores for form AF are sealed with set-screws as transport safety
Length adjustment screw
With adjustment screw for axial length adjustment
Scope of delivery
Does not include an actuation key
Individual
Additional sizes and customized designs are available upon request
TENDO Platinum with Cool Flow available on request