arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TENDO RLA HSK-A40 Ø6x80 Illustration similar

TENDO RLA HSK-A40 Ø6x80

Hydraulic Expansion Toolholders

ID 205391

TENDO RLA HSK-A40 Ø6x80, Toolholders
  • Hydraulic Expansion Toolholders
  • Series: TENDO RLA
  • Toolholder interface: HSK-A 40
  • Clamping diameter: 6 mm
  • Projecting length: 80 mm
  • Run-out accuracy: < 0.003 mm at 2.5 x D
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
  • Min. torque: 16 Nm
Scope of delivery: Including hexagon socket wrench for TENDO RLA, without actuation key
Technology Hydraulic Expansion Toolholders
Series TENDO RLA
Toolholder interface HSK-A 40
Toolholder standard DIN ISO 12164-1
Clamping diameter D1 6 mm
D2 [mm] 26
D3 [mm] 33.5
D6 [mm] 22
L2 [mm] 37
L3 [mm] 10
L4 [mm] 36
L5 [mm] 60
Min. torque [Nm] 16
Weight [kg] 0.5

Run-out accuracy
< 0.003 mm at 2.5 x D

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Intermediate sleeves
Additional shank diameters can be clamped using intermediate sleeves

Data Carrier
Bore holes for data carriers according to DIN 69873

Toolholder changes
For automatic toolholder changes

Length adjustment screw
With adjustment screw for radial length adjustment for micron-accurate tool-presetting

Scope of delivery
Including hexagon socket wrench for TENDO RLA, without actuation key

Individual
Additional sizes and customized designs are available upon request