arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
TENDO Zero CAT40 Ø14x4 Illustration similar

TENDO Zero CAT40 Ø14x4"

Hydraulic expansion toolholder

ID 0203669Z

TENDO Zero CAT40 Ø14x4", Toolholders
  • Hydraulic expansion toolholder
  • Series: TENDO Zero
  • Toolholder interface: CAT 40
  • Clamping diameter: 14 mm
  • Projecting length: 101.6 mm
  • Run-out accuracy: < 0.003 mm at 2.5 x DRun-out accuracy of 0 microns, adjustable
  • Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
  • Min. torque: 110 Nm
Scope of delivery: Including hexalobular socket wrench for TENDO Zero, without actuation key
Series TENDO Zero
D2 [mm] 34.0
Min. torque [Nm] 110.0
D3 [mm] 44.45
D6 [mm] 31.4
G M10x1
Technology Hydraulic expansion toolholder
Toolholder interface CAT 40
Toolholder standard ASME B5.50
Clamping diameter D1 14 mm
Weight [kg] 2.0
L5 [mm] 82.553
L4 [mm] 50.0
L2 [mm] 46.0
L3 [mm] 10.0
Projecting length L1 [mm]/[inch] 101,6 mm / 4.0"

Version
Short, slim design

Run-out accuracy
< 0.003 mm at 2.5 x D
Run-out accuracy of 0 microns, adjustable

Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm

Tool shank quality
h6

Data carriers
Bore for data carrier as an option

Toolholder changes
For automatic toolholder changes

Coolant supply
Coolant supply according to ASME B5.50
Bores for form AF are sealed with set-screws as transport safety

Length-setting screw
With adjustment screw for axial length adjustment

Scope of delivery
Including hexalobular socket wrench for TENDO Zero, without actuation key

Individual
Additional sizes and customized designs are available upon request