TENDO Zero CAT50 Ø5/8"x4"
ID 0204654Z
- Hydraulic Expansion Toolholders
- Series: TENDO Zero
- Toolholder interface: CAT 50
- Clamping diameter: 5/8"
- Projecting length: 101.6 mm
- Run-out accuracy: < 0.003 mm at 2.5 x DRun-out accuracy of 0 microns, adjustable
- Balancing grade: G2.5 at 25,000 RPM or Umax < 1 gmm
- Min. torque: 185 Nm
Technical details
Technology | Hydraulic Expansion Toolholders |
---|---|
Series | TENDO Zero |
Toolholder interface | CAT 50 |
Toolholder standard | ASME B5.50 |
Clamping diameter D1 | 5/8" |
D2 [mm] | 38 |
D3 [mm] | 50.25 |
D4 [mm] | 69.9 |
D6 [mm] | 33.5 |
L2 [mm] | 49 |
L3 [mm] | 10 |
L4 [mm] | 47.5 |
L5 [mm] | 60.5 |
L6 [mm] | 82.55 |
G | M10x1 |
Min. torque [Nm] | 185 |
Weight [kg] | 2.7 |
Version
Short, slim design
Run-out accuracy
< 0.003 mm at 2.5 x D
Run-out accuracy of 0 microns, adjustable
Balancing grade
G2.5 at 25,000 RPM or Umax < 1 gmm
Tool shank quality
h6
Data Carrier
Bore for data carrier as an option
Toolholder changes
For automatic toolholder changes
Coolant supply
Coolant supply according to ASME B5.50
Bores for form AF are sealed with set-screws as transport safety
Length adjustment screw
With adjustment screw for axial length adjustment
Scope of delivery
Including hexalobular socket wrench for TENDO Zero, without actuation key
Individual
Additional sizes and customized designs are available upon request