arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
WEL S SK40 Ø12x100 Illustration similar

WEL S SK40 Ø12x100

WELDON End Mill Holders

ID 23004020

WEL S SK40 Ø12x100, Toolholders
  • WELDON End Mill Holders
  • Series: WELDON Slim
  • Toolholder interface: SK 40
  • Clamping diameter: 12 mm
  • Projecting length: 100 mm
  • Run-out accuracy: ≤ 0.003 mm measured from taper to D1
  • Balancing grade: G6.3 at 8,000 RPM or Umax < 1 gmm
Scope of delivery: Including WELDON clamping screw
Technology WELDON End Mill Holders
Series WELDON Slim
Toolholder interface SK 40
Toolholder standard DIN ISO 7388-1 AD/AF
Clamping diameter D1 12 mm
D2 [mm] 29
D6 [mm] 17
Projecting length L1 [mm] 100
L2 [mm] 45.5
L4 [mm] 80.9
G M10x1
G1 M6
Weight [kg] 1.155

Version
For clamping tools with cylindrical shanks as per DIN 1835B/6359HB and DIN 1835E/6359HE

Run-out accuracy
≤ 0.003 mm measured from taper to D1

Balancing grade
G6.3 at 8,000 RPM or Umax < 1 gmm

Thread G1
G1 = thread for clamping screw

Data Carrier
Bore holes for data carriers according to DIN 69873

Toolholder changes
For automatic toolholder changes

Coolant supply
Coolant supply according to ISO 7388 AD/AF
Bores for form AF are sealed for transport

Scope of delivery
Including WELDON clamping screw

Individual
Additional sizes and customized designs are available upon request