arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram jobfinder linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
PEB 50-57-2 Illustration similar

PEB 50-57-2

Accessories for standard magnetic clamping technology

ID 1311956

Accessories for standard magnetic clamping technology

Product features:
  • 2-way pole block
Technical data:
  • Dimensions: 110 x 50 x 57 mm
  • Pole field: 2-way (1 x 2)
  • Pole thread: M8
  • Weight: 2.5 kg
Longueur [mm] 110.0
Largeur [mm] 50.0
Hauteur [mm] 57.0
Poids [kg] 2.5

Etendue de la livraison
Bloc polaire, vis de fixation