SFM 298.5 x 198.5
Accessories for standard vacuum clamping technology
ID 1378520
Accessories for standard vacuum clamping technology
Product features:
Product features:
- Elastomer Mat
- Specially developed for production of cutouts and complex parts
- Dimensions: 298,5 x 198,5 x 2,5 mm
- Effective suction area: 38.8 cm²
- Weight: 0.1 kg
Technical details
Length [mm] | 298.5 |
---|---|
Width [mm] | 198.5 |
Height [mm] | 2.5 |
Effective suction area [cm²] | 38.8 |
Weight [kg] | 0.1 |
Scope of delivery
Elastomer Mat