GFB 125-35-10
Spring plate pull-down jaw
ID 432498
Top jaws, standard
Product features:
Product features:
- Spring plate pull-down jaw
- Interface 1: W-125-1
- Dimensions: 125 x 35 x 10 mm
- Number of grid holes: 12
- Weight: 0.17 kg
Technical details
Width [mm] | 125 |
---|---|
Depth [mm] | 10 |
Height [mm] | 35 |
Bundle | piece |
Weight [kg] | 0.17 |
Scope of delivery
Top jaw, fastening screws