GFB 65-23-8
Spring plate pull-down jaw
ID 430190
Top jaws, standard
Product features:
Product features:
- Spring plate pull-down jaw
- Interface 1: W-65-1
- Dimensions: 65 x 23 x 8 mm
- Number of grid holes: 12
- Weight: 0.05 kg
Technical details
Width [mm] | 65 |
---|---|
Depth [mm] | 8 |
Height [mm] | 23 |
Bundle | piece |
Weight [kg] | 0.05 |
Scope of delivery
Top jaw, fastening screws