arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
GPE 40-22-8-3

GPE 40-22-8-3

Universal stepped jaw

ID 432194

Top jaws, standard

Product features:
  • Universal stepped jaw
Technical data:
  • Dimensions: 40 x 22 x 8 mm
  • Clamping depth: 3 mm
  • Number of grid holes: 12
  • Weight: 0.04 kg
Width [mm] 40
Depth [mm] 8
Height [mm] 22
Bundle piece
Weight [kg] 0.04

Scope of delivery
Top jaw, fastening screws