GPE 65-22-8-3
Universal stepped jaw
ID 430704
Top jaws, standard
Product features:
Product features:
- Universal stepped jaw
- Interface 1: W-65-1
- Dimensions: 65 x 22 x 8 mm
- Clamping depth: 3 mm
- Number of grid holes: 12
- Weight: 0.08 kg
Technical details
Width [mm] | 65 |
---|---|
Depth [mm] | 8 |
Height [mm] | 22 |
Bundle | piece |
Weight [kg] | 0.08 |
Scope of delivery
Top jaw, fastening screws