RHS-1
Clamping inserts
ID 184120
RHS-1, Clamping inserts
- Height H: 10 mm
- Diameter D: 14 mm
- Thread G: M5
- Material: HSS
Technical details
Height H [mm] | 10 |
---|---|
Diameter D [mm] | 14 |
Diameter D1 [mm] | 11 |
Thread G | M5 |
Material | HSS |