arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
SGKSE-G3 65-49-39

SGKSE-G3 65-49-39

Wedge Clamping Elements

ID 1329347

System jaws, standard

Product features:
  • Wedge clamping element, grip
  • Suitable for: KSM2 90
Technical data:
  • Dimensions: 65 x 49 x 39 mm
  • grip step: 3 mm
  • Number of grid holes: 1
  • Weight: 0.8 kg
Width [mm] 65
Depth [mm] 49
Height [mm] 39
Bundle piece
Weight [kg] 0.8

Scope of delivery
System jaw