arrow calendar cartcheck checkmark close configure contact danger download external_link facebook globeinfo instagram linkedin logo_claim logout mail menuminus navigation pin play plus rss searchshaft success twitteruserwarning wechat x-twitterxing youku youtube zoom
Change the country selection to see information on the products, services and contact persons that are relevant for your location.
STR-S 100 Illustration similar

STR-S 100

Top Jaw Blanks with Mounting Groove

ID 402111

Standard chuck jaws

Product features:
  • Top jaw blank
  • Jaw interface: 1.5 mm x 60°
  • Suitable for: TANDEM 2-jaw clamp size 100
Technical data:
  • Dimensions: 42 x 55 x 25 mm
  • Material: 16MnCr5
  • Number of grid holes: 2
  • Weight: 0.35 kg
Length [mm] 42
Width [mm] 55
Height [mm] 25
Material 16MnCr5
Suitable for 100
L [mm] 42
B [mm] 55
H [mm] 25
B1 [mm] 24
B2 [mm] 31
B3 [mm] 6.6
L1 [mm] 35
L2 [mm] 30
T1 [mm] 16
T2 [mm] 9
Weight [kg] 0.35

Scope of delivery
Top jaw blanks